36.20.13 PMECC Control Register
Name: | HSMC_PMECCTRL |
Offset: | 0x084 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DISABLE | ENABLE | USER | DATA | RST | |||||
Access | W | W | W | W | W | ||||
Reset | – | – | – | – | – |
Bit 5 – DISABLE PMECC Enable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the PMECC controller. |
Bit 4 – ENABLE PMECC Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the PMECC controller. |
Bit 2 – USER Start a User Mode Phase
Value | Description |
---|---|
0 | No effect. |
1 | The PMECC controller enters a User mode phase. |
Bit 1 – DATA Start a Data Phase
Value | Description |
---|---|
0 | No effect. |
1 | The PMECC controller enters a Data phase. |
Bit 0 – RST Reset the PMECC Module
Value | Description |
---|---|
0 | No effect. |
1 | Resets the PMECC controller. |