33.7.10 PIO Interrupt Mask Register
Name: | PIO_IMRx |
Offset: | 0x28 + x*0x40 [x=0..3] |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
P31 | P30 | P29 | P28 | P27 | P26 | P25 | P24 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
P23 | P22 | P21 | P20 | P19 | P18 | P17 | P16 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
P15 | P14 | P13 | P12 | P11 | P10 | P9 | P8 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
P7 | P6 | P5 | P4 | P3 | P2 | P1 | P0 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – Px Input Change Interrupt Mask
Value | Description |
---|---|
0 | Input Change interrupt is disabled on the I/O line of the I/O group x. |
1 | Input Change interrupt is enabled on the I/O line of the I/O group x. |