67.2 256-Ball Thin Fine Pitch Ball Grid Array (AYB) - 8x8x1.05 mm Body [TFBGA]
| Moisture Sensitivity Level | 3 |
| 110.3 | mg |
| JEDEC Drawing Reference | NA |
| J-STD-609 Classification | e8 |
| Ball Land | 0.350 mm ±0.05 |
| Nominal Ball Diameter | 0.25 mm |
| Solder Mask Opening | 0.250 mm ±0.05 |
| Solder Mask Definition | SMD |
| Solder | OSP |