Jump to main content
         
        
        
        
        
        
        
        
         
        
        
        
        
            
            
            
            
            
            
                
                    
                        
                            
                         
                    
                    
                    
                        
                            
                                      
                             
                         
                        
                        
                        
   35.2 Embedded Characteristics 
   
      
         Supported Memory Devices:
               
               Low-power DDR1-SDRAM (LPDDR1) 
               Low-cost LPDDR1 with 2 internal banks 
               DDR2-SDRAM 
               Low-Power DDR2-SDRAM-S4
                  (LPDDR2) 
               Low-Power DDR3-SDRAM
                  (LPDDR3) 
               DDR3-SDRAM (DLL Off mode) 
               DDR3L-SDRAM (DLL Off mode) 
              
         Arbitration Policies: Round-Robin, On Request, Bandwidth 
         8  System Bus Interfaces;
            Management of all Accesses Maximizes Memory Bandwidth and Minimizes Transaction
            Latency 
         Bus Transfer: Dword,  Word, Half Word, Byte Access 
         
         Supported Configurations:
               2K, 4K, 8K, 16K row address memory parts 
               DDR-SDRAM with two or four internal banks (low-power DDR1-SDRAM) 
               DDR-SDRAM with four or eight internal banks (DDR2-SDRAM/Low-Power DDR2-SDRAM-S4 /DDR3-SDRAM/DDR3L-SDRAM /Low-power
                     DDR3-SDRAM ) 
               
               DDR-SDRAM with 16-bit or
                  32-bit data 
               One chip select for SDRAM
                  device (512-Mbyte address space, 256-Mbyte address space with 16-bit data
                  path) 
               
              
         Programming Facilities
               Multibank ping-pong access (up to four or eight banks opened at the same time = reduced average latency of transactions) 
               Timing parameters specified by software 
               Automatic refresh operation, refresh rate is programmable 
               Automatic update of DS, TCR and PASR parameters (low-power DDR-SDRAM
                  devices) 
              
         Energy-Saving Capabilities
               Self-Refresh, Power-Down, Active Power-Down and Deep Power-Down modes
                  supported 
               
              
         DDR-SDRAM Power-Up Initialization by Software 
         CAS Latency of 2, 3, 5 or
               6  Supported 
         Reset Function Supported (DDR2-SDRAM) 
         Clock Frequency Change in Self-Refresh Mode Supported (Low-Power
               DDR-SDRAM /DDR3-SDRAM/DDR3L-SDRAM )  
         Auto-refresh per Bank Supported
            (Low-Power DDR2-SDRAM-S4/Low-Power DDR3-SDRAM) 
         Automatic Adjust Refresh Rate
            (Low-Power DDR2-SDRAM-S4/Low-Power DDR3-SDRAM) 
         Auto-precharge Command Not Used 
         OCD (Off-chip Driver) Mode, ODT (On-die Termination), Write
               leveling  are Not Supported 
         
         Dynamic Scrambling with User Key (No Impact on Bandwidth) 
         Bus Monitor 
       
    
  
                        
                        
                        
                        
                        
                        
                     
                    
                 
             
            
            
            
          
        The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.