38.7.93 High-End Overlay V DMA Control Register

Name: LCDC_HEOVCTRL
Offset: 0x00000384
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   VDONEIENVADDIENVDSCRIENVDMAIEN VDFETCH 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 5 – VDONEIEN End of List Interrupt Enable

ValueDescription
0

End of list interrupt is disabled.

1

End of list interrupt is enabled.

Bit 4 – VADDIEN Add Head Descriptor to Queue Interrupt Enable

ValueDescription
0

Transfer descriptor added to queue interrupt is enabled.

1

Transfer descriptor added to queue interrupt is enabled.

Bit 3 – VDSCRIEN Descriptor Loaded Interrupt Enable

ValueDescription
0

Transfer descriptor loaded interrupt is enabled.

1

Transfer descriptor loaded interrupt is disabled.

Bit 2 – VDMAIEN End of DMA Transfer Interrupt Enable

ValueDescription
0

DMA transfer completed interrupt is enabled.

1

DMA transfer completed interrupt is disabled.

Bit 0 – VDFETCH Transfer Descriptor Fetch Enable

ValueDescription
0

Transfer Descriptor fetch is disabled.

1

Transfer Descriptor fetch is enabled.