36.20.33 Setup Register
This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.
Name: | HSMC_SETUPx |
Offset: | 0x0700 + x*0x14 [x=0..3] |
Reset: | 0x01010101 |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
NCS_RD_SETUP[5:0] | |||||||||
Access | W | W | W | W | W | W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
NRD_SETUP[5:0] | |||||||||
Access | W | W | W | W | W | W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NCS_WR_SETUP[5:0] | |||||||||
Access | W | W | W | W | W | W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NWE_SETUP[5:0] | |||||||||
Access | W | W | W | W | W | W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 1 |
Bits 29:24 – NCS_RD_SETUP[5:0] NCS Setup Length in Read Access
In Read access, the NCS signal setup length is defined as:
NCS setup length = (128 * NCS_RD_SETUP[5] + NCS_RD_SETUP[4:0]) clock cycles.
Bits 21:16 – NRD_SETUP[5:0] NRD Setup Length
The NRD signal setup length is defined as:
NRD setup length = (128 * NRD_SETUP[5] + NRD_SETUP[4:0]) clock cycles.
Bits 13:8 – NCS_WR_SETUP[5:0] NCS Setup Length in Write Access
In write access, the NCS signal setup length is defined as:
NCS setup length = (128 * NCS_WR_SETUP[5] + NCS_WR_SETUP[4:0]) clock cycles.
Bits 5:0 – NWE_SETUP[5:0] NWE Setup Length
The NWE signal setup length is defined as:
NWE setup length = (128 * NWE_SETUP[5] + NWE_SETUP[4:0]) clock cycles.