66.9.3 ADC Timings

Table 66-31. ADC Timing Characteristics
SymbolParameterConditionsMinTypMaxUnit
fADC_ClockClock Frequency0.220MHz
fSSampling Frequency(1)1MHz
tSTARTADC Start-up Time

Sleep mode to Normal mode

Fast Wake-up mode to Normal mode

4

2

µs
Note: tADC_Clock = 1/fADC_Clock ADC conversion time = 21 tADC_Clock. The Tracking time of the ADC has a minimal value of tTRACKTIM = 15 tADC_Clock.