50.12.48 SDMMC Clock Control 2 Register
Name: | SDMMC_CC2R |
Offset: | 0x20C |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FSDCLKD | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – FSDCLKD Force SDCLK Disabled
The user can choose to maintain the SDCLK during 8 SDCLK cycles after the end bit of the last data block in case of a read transaction, or after the end bit of the CRC status in case of a write transaction.
Value | Description |
---|---|
0 | The SDCLK is forced and it cannot be stopped immediately after the transaction. |
1 | The SDCLK is not forced and it can be stopped immediately after the transaction. |