29.7.1 PTC Command Register
Name: | PTC_CMD |
Offset: | 0x28 |
Reset: | – |
Property: | Write-only |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CMD[3:0] | |||||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Bits 3:0 – CMD[3:0] Host Command
Issues commands to the pPP.
Value | Name | Description |
---|---|---|
0x0 | NO_ACTION | – |
0x1 | STOP | Waits for ongoing execution to complete, then stops. |
0x2 | RESET | Stops and resets. |
0x3 | Reserved | – |
0x4 | ABORT | Stops without waiting for ongoing execution to complete. |
0x5 | RUN | Starts execution (from stopped state). |
0x6–0xF | Reserved | – |