66.3.2.6 Low-power Consumption Versus Modes
The low-power consumption values are measured under the following operating conditions:
- Parts are from typical process
- VDDIOPx = 3.3V
- VDDSDMMC0 and VDDSDMMC1 = 1.8V to 3.3V (high frequency)
- VDDCORE = 1.2V ±2%
- VDDBU = 1.6V to 3.6V
- TA = as specified in the tables below
- There is no consumption on the device I/Os.
- All peripheral clocks are disabled.
In order to maximize performances, each Peripheral Clock has been timed to H32MX clock frequency. The peripheral frequency can be reduced with the help of a divider in PMC_PCR.
Conditions | Consumption | ||||
---|---|---|---|---|---|
TA 25°C | TA 70°C | TA 85°C | TA 105°C | Unit | |
PLL clock is 1000 MHz, Arm Core clock is 500 MHz, MCK is 166
MHz. – Core clock is stopped – Peripheral clocks, including the DDR Controller clock, can be enabled – Mode is entered via Wait for Interrupt (WFI) instruction and PCK disabling – Measure IDDCORE + IDDBU – Peripheral clock disabled | 28.2 | 29.6 | 30.8 | 33.4 | mA |
Mode | Conditions | Consumption (mA) | Wake-up Time (µs) | |||
---|---|---|---|---|---|---|
TA 25°C | TA 70°C | TA 85°C | TA 105°C | |||
ULP1 Fast Wakeup | Arm Core clock is disabled. MCK is 0. | 0.3 | 1.4 | 2.4 | 4.6 | 15 |
ULP0 12 MHz | Arm Core clock is disabled. MCK is 12 MHz. | 3.2 | 4.2 | 5.3 | 7.7 | 13 |
ULP0 750 kHz | Arm Core clock is disabled. MCK is 750 kHz. | 1.6 | 2.6 | 3.7 | 6.1 | 205 |
ULP0 187 kHz | Arm Core clock is disabled. MCK is 187.5 kHz. | 1.5 | 2.5 | 3.6 | 6.0 | 820 |
ULP0 32 kHz | Arm Core clock is disabled. MCK is 32 kHz. | 0.3 | 1.5 | 2.6 | 5.0 | 4690 |
VDDBU (V) | Conditions | Consumption (μA) | Unit | |||
---|---|---|---|---|---|---|
TA = 25°C | TA = 70°C | TA = 85°C | TA = 105°C | |||
1.6 | VDDBU Only | 4.2 | 12.1 | 19.3 | 36.8 | µA |
1.7 | 4.2 | 12.1 | 19.3 | 36.9 | ||
1.8 | 4.3 | 12.1 | 19.4 | 36.9 | ||
1.9 | 4.3 | 12.1 | 19.4 | 36.9 | ||
2 | 4.3 | 12.1 | 19.4 | 37 | ||
2.1 | 4.3 | 12.2 | 19.4 | 37 | ||
2.2 | 4.3 | 12.2 | 19.5 | 37 | ||
2.3 | 4.4 | 12.2 | 19.5 | 37 | ||
2.4 | 4.4 | 12.2 | 19.5 | 37 | ||
2.5 | 4.4 | 12.3 | 19.5 | 37.1 | ||
2.6 | 4.4 | 12.3 | 19.6 | 37.1 | ||
2.7 | 4.4 | 12.3 | 19.6 | 37.1 | ||
2.8 | 4.4 | 12.3 | 19.6 | 37.2 | ||
2.9 | 4.5 | 12.4 | 19.6 | 37.2 | ||
3 | 4.5 | 12.4 | 19.7 | 37.3 | ||
3.1 | 4.5 | 12.5 | 19.8 | 37.7 | ||
3.2 | 4.6 | 12.8 | 20.3 | 38.3 | ||
3.3 | 4.9 | 13.4 | 20.9 | 38.9 | ||
3.4 | 5.5 | 14.1 | 21.6 | 39.7 | ||
3.5 | 6.2 | 14.9 | 22.4 | 40.5 | ||
3.6 | 7 | 15.7 | 23.3 | 41.4 |