The following
configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding command.
Name:
ISC_CTRLEN
Offset:
0x00
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
FUPPRO
Access
W
Reset
–
Bit
7
6
5
4
3
2
1
0
HISCLR
HISREQ
UPPRO
CAPTURE
Access
W
W
W
W
Reset
–
–
–
–
Bit 9 – FUPPRO Force Update Color Profile
Bit 3 – HISCLR Histogram Clear
Bit 2 – HISREQ Histogram Request
Bit 1 – UPPRO Update Profile
Bit 0 – CAPTURE Capture Input Stream Command
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.