36.10.6 Reset Values of Timing Parameters

The table below gives the default value of timing parameters at reset.

Table 36-5. Reset Values of Timing Parameters
RegisterReset ValueDescription
HSMC_SETUP0x01010101All setup timings are set to 1.
HSMC_PULSE0x01010101All pulse timings are set to 1.
HSMC_CYCLE0x00030003The read and write operations last three main system bus clock cycles and provide one hold cycle.
WRITE_MODE1Write is controlled with NEW.
READ_MODE1Read is controlled with NRD.