55.6.2.3 Trigger Selection for Timer Counter
The PWM controller can be used as a trigger source for the Timer Counter (TC) to achieve the two application examples described below.
The PWM controller can be used as a trigger source for the Timer Counter (TC) to achieve the two application examples described below.