36.20.30 PMECC Error Location SIGMA0 Register

Name: HSMC_SIGMA0
Offset: 0x528
Reset: 0x00000001
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   SIGMA0[13:8] 
Access RRRRRR 
Reset 000000 
Bit 76543210 
 SIGMA0[7:0] 
Access RRRRRRRR 
Reset 00000001 

Bits 13:0 – SIGMA0[13:0] Coefficient of degree 0 in the SIGMA polynomial

SIGMA0 belongs to the finite field GF(213) when the sector size is set to 512 bytes.

SIGMA0 belongs to the finite field GF(214) when the sector size is set to 1024 bytes.