52.6.21 MCAN Extended ID AND Mask
This register can only be written if the bits CCE and INIT are set in MCAN CC Control Register.
Name: | MCAN_XIDAM |
Offset: | 0x90 |
Reset: | 0x1FFFFFFF |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
EIDM[28:24] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 1 | 1 | 1 | 1 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
EIDM[23:16] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
EIDM[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EIDM[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 28:0 – EIDM[28:0] Extended ID Mask
For acceptance filtering of extended frames the Extended ID AND Mask is ANDed with the Message ID of a received frame. Intended for masking of 29-bit IDs in SAE J1939. With the reset value of all bits set to one the mask is not active.