38.7.51 Overlay 1 Configuration Register 6
Name: | LCDC_OVR1CFG6 |
Offset: | 0x00000184 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
RDEF[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
GDEF[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BDEF[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 23:16 – RDEF[7:0] Red Default
Default Red color when the Overlay 1 DMA channel is disabled.
Bits 15:8 – GDEF[7:0] Green Default
Default Green color when the Overlay 1 DMA channel is disabled.
Bits 7:0 – BDEF[7:0] Blue Default
Default Blue color when the Overlay 1 DMA channel is disabled.