34.1.4 Product Dependencies

The pins used for interfacing the DDR/LPDDR memories are not multiplexed with the PIO lines.

The table below gives the connections to the various memory types.

Table 34-2. I/O Lines Usage vs. Operating Mode
Signal NameDDR2DDR3DDR3LLPDDR1 LPDDR2/LPDDR3
DDR_VREFVDDIODDR/2VDDIODDR/2VDDIODDR/2VDDIODDR/2VDDIODDR/2
DDR_CALGND via 21KΩ GND via 22KΩ GND via 23KΩGND via 21KΩ GND via 24KΩ
DDR_CK, DDR_CLKNCLK, CLKNCLK, CLKNCLK, CLKNCLK, CLKNCLK, CLKN
DDR_CKECLKECLKECLKECLKECLKE
DDR_CSCSCSCSCSCS
DDR_RESETNNot connectedDDR_RESETNDDR_RESETNNot connectedNot connected
DDR_BA[2:0]BA[2:0]BA[2:0]BA[2:0]BA[1:0]Not connected
DDR_WEWEWEWEWECA2
DDR_RAS, DDR_CASRAS, CASRAS, CASRAS, CASRAS, CASCA0, CA1
DDR_A[13:0]A[13:0]A[13:0]A[13:0]A[13:0]CAx, with x>2
DDR_D[31:0]D[31:0]D[31:0]D[31:0]D[31:0]D[31:0]
DDR_DQS[3:0], DDR_DQSN[3:0]LDQS,UDQS, DDR_VREF(1)DQS[3:0], DQSN[3:0]DQS[3:0], DQSN[3:0]DQS[3:0], DDR_VREFDQS[3:0], DQSN[3:0]
DDR_DQM[3:0]UDM, LDMDQM[3:0]DQM[3:0]DQM[3:0]DQM[3:0]
Note:
  1. DDR_DQSN[3:0] can be connected to DDR_VREF or to DQSN[3:0] of the memory, as specified in the DDR2-SDRAM device datasheet. Bit MPDDRC_CR.NDQS is to be set accordingly.