50.12.52 SDMMC Retuning Interrupt Status Enable Register
Name: | SDMMC_RTISTER |
Offset: | 0x218 |
Reset: | 0x00 |
Property: | Read/Write |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TEVT | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – TEVT Retuning Timer Event
0 (MASKED): The TEVT status flag in SDMMC_RTISTR is masked.
1 (ENABLED): The TEVT status flag in SDMMC_RTISTR is enabled.