51.7.16 ISC White Balance Configuration Register
Name: | ISC_WB_CFG |
Offset: | 0x5C |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BAYCFG[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 1:0 – BAYCFG[1:0] White Balance Bayer Configuration (Pixel Color Pattern)
Value | Name | Description |
---|---|---|
0 | GRGR | Starting Row configuration is G R G R (Red Row). |
1 | RGRG | Starting Row configuration is R G R G (Red Row). |
2 | GBGB | Starting Row configuration is G B G B (Blue Row). |
3 | BGBG | Starting Row configuration is B G B G (Blue Row). |