51.4 I/O Lines Description
| Signal Name | Description | Type |
|---|---|---|
| ISC_PCK | Image Sensor Pixel clock | Input |
| ISC_D[11:0] | Image Sensor Data | Input |
| ISC_VSYNC | Image Sensor Vertical Synchro | Input |
| ISC_HSYNC | Image Sensor Horizontal Synchro | Input |
| ISC_FIELD | Field Identification Signal | Input |
| ISC_MCK | Image Sensor Main clock | Output |