42.7 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CLASSD_CR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | SWRST | |||||||||
0x04 | CLASSD_MR | 31:24 | ||||||||
23:16 | NOVRVAL[1:0] | NON_OVERLAP | ||||||||
15:8 | PWMTYP | |||||||||
7:0 | RMUTE | REN | LMUTE | LEN | ||||||
0x08 | CLASSD_INTPMR | 31:24 | MONOMODE[1:0] | MONO | EQCFG[3:0] | |||||
23:16 | FRAME[2:0] | SWAP | DEEMP | DSPCLKFREQ | ||||||
15:8 | ATTR[6:0] | |||||||||
7:0 | ATTL[6:0] | |||||||||
0x0C | CLASSD_INTSR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | CFGERR | |||||||||
0x10 | CLASSD_THR | 31:24 | RDATA[15:8] | |||||||
23:16 | RDATA[7:0] | |||||||||
15:8 | LDATA[15:8] | |||||||||
7:0 | LDATA[7:0] | |||||||||
0x14 | CLASSD_IER | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DATRDY | |||||||||
0x18 | CLASSD_IDR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DATRDY | |||||||||
0x1C | CLASSD_IMR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DATRDY | |||||||||
0x20 | CLASSD_ISR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DATRDY | |||||||||
0x24 ... 0xE3 | Reserved | |||||||||
0xE4 | CLASSD_WPMR | 31:24 | WPKEY[23:16] | |||||||
23:16 | WPKEY[15:8] | |||||||||
15:8 | WPKEY[7:0] | |||||||||
7:0 | WPEN |