38.6.4.11 18 bpp Packed Memory Mapping with Transparency Bit, RGB 6:6:6

Table 38-18. 18 bpp Packed Memory Mapping, Little Endian Organization at Address 0x0, 0x1, 0x2, 0x3
Mem address 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Pixel 18 bpp G1[1:0] B1[5:0] R0[5:0] G0[5:0] B0[5:0]
Table 38-19. 18 bpp Packed Memory Mapping, Little Endian Organization at Address 0x4, 0x5, 0x6, 0x7
Mem address 0x7 0x6 0x5 0x4
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Pixel 18 bpp R2[3:0] G2[5:0] B2[5:0] R1[5:2] G1[5:2]
Table 38-20. 18 bpp Packed Memory Mapping, Little Endian Organization at Address 0x8, 0x9, 0xA, 0xB
Mem address 0xB 0xA 0x9 0x8
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Pixel 18 bpp G4[1:0] B4[5:0] R3[5:0] G3[5:0] B3[3:0] R2[5:4]