52.4.5 Timestamping
Timestamping uses the value of CV in the Timer Counter Channel 0 register (TC_CV0) of Timer Counter 0. Timer Counter 0 may use the generic clock (GCLK) from the Power Management Controller. Refer to the section "Timer Counter (TC)" for more details about clock source selection.