55.7.33 PWM Fault Protection Value Register 2
This register can only be written if bits WPSWS5 and WPHWS5 are cleared in the PWM Write Protection Status Register.
Name: | PWM_FPV2 |
Offset: | 0xC0 |
Reset: | 0x000F000F |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FPZL3 | FPZL2 | FPZL1 | FPZL0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 1 | 1 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FPZH3 | FPZH2 | FPZH1 | FPZH0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 1 | 1 | 1 |
Bits 16, 17, 18, 19 – FPZLx Fault Protection to Hi-Z for PWML output on channel x
Value | Description |
---|---|
0 |
When fault occurs, PWML output of channel x is forced to value defined by the bit FPVLx in PWM Fault Protection Value Register 1. |
1 |
When fault occurs, PWML output of channel x is forced to high-impedance state. |
Bits 0, 1, 2, 3 – FPZHx Fault Protection to Hi-Z for PWMH output on channel x
Value | Description |
---|---|
0 |
When fault occurs, PWMH output of channel x is forced to value defined by the bit FPVHx in PWM Fault Protection Value Register 1. |
1 |
When fault occurs, PWMH output of channel x is forced to high-impedance state. |