36.10.5 Coding Timing Parameters

All timing parameters are defined for one chip select and are grouped together in one register according to their type:

  • The HSMC_SETUP register groups the definition of all setup parameters:
 NRD_SETUP, NCS_RD_SETUP, NWE_SETUP, NCS_WR_SETUP
  • The HSMC_PULSE register groups the definition of all pulse parameters:
 NRD_PULSE, NCS_RD_PULSE, NWE_PULSE, NCS_WR_PULSE
  • The HSMC_CYCLE register groups the definition of all cycle parameters:
 NRD_CYCLE, NWE_CYCLE

The table below shows how the timing parameters are coded and their permitted range.

Table 36-4. Coding and Range of Timing Parameters
Coded ValueNumber of BitsEffective ValuePermitted Range
Coded ValueEffective Value
setup [5:0]6128 x setup[5] + setup[4:0]0 ≤ setup ≤ 310..31
32 ≤ setup ≤ 63128..(128 + 31)
pulse [6:0]7256 x pulse[6] + pulse[5:0]0 ≤ pulse ≤ 630..63
64 ≤ pulse ≤ 127256..(256 + 63)
cycle[8:0]9256 x cycle[8:7] + cycle[6:0]0 ≤ cycle ≤ 1270..127
128 ≤ cycle ≤ 255256..(256 + 127)
256 ≤ cycle ≤ 383512..(512 + 127)
384 ≤ cycle ≤ 511768..(768 + 127)