18.4.3 Host to Client Access

The following table shows how hosts and clients interconnect. Writing in a register or field not dedicated to a host or a client has no effect.

Table 18-6. Host to Client Access on H32MX
HOST
0 (Through Bridge from H64MX)1234567
CLIENTCoreXDMAC0XDMAC1ICMUHPHS EHCI DMAUHPHS OHCI DMAUDPHS DMAGMAC DMACAN0 DMACAN1 DMA
IF0IF1IF0IF1
0Bridge from H32MX to H64MXXXXXXXX
1H32MX Peripheral Bridge 0XXX
2H32MX Peripheral Bridge 1XXX
3EBI CS0..CS3XXXX
NFC Command RegisterXXX
4NFC SRAMXXX
5UDPHS RAMXX
UHP OHCI RegXX
UHP EHCI RegXX
6Peripheral Touch Controller (PTC)X