66.4.1 Processor Clock Characteristics

Table 66-15. Processor Clock Waveform Parameters
SymbolParameterConditionsMinMaxUnit
1/(tCPPCK)Processor Clock FrequencyVDDCORE[1.1V, 1.32V]250(1)400MHz
VDDCORE[1.2V, 1.32V]250(1)500
Note:
  1. Limitation for DDR2 (125 MHz) usage only. There are no limitations to DDR3, DDR3L, LPDDR1, LPDDR2 and LPDDR3.