38.7.149 Post Processing Configuration Register 1
Name: | LCDC_PPCFG1 |
Offset: | 0x00000570 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ITUBT601 | PPMODE[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 4 – ITUBT601 Color Space Conversion Luminance
Value | Description |
---|---|
0 |
Luminance and chrominance range is [0;255] |
1 |
Luminance values are clamped to [16;235] range. Chrominance values are clamped to [16;240] range. |
Bits 2:0 – PPMODE[2:0] Post Processing Output Format Selection
Value | Name | Description |
---|---|---|
0 | PPMODE_RGB_16BPP |
RGB 16 bpp |
1 | PPMODE_RGB_24BPP_PACKED |
RGB 24 bpp PACKED |
2 | PPMODE_RGB_24BPP_UNPACKED |
RGB 24 bpp UNPACKED |
3 | PPMODE_YCBCR_422_MODE0 |
YCbCr 422 16 bpp (Mode 0) |
4 | PPMODE_YCBCR_422_MODE1 |
YCbCr 422 16 bpp (Mode 1) |
5 | PPMODE_YCBCR_422_MODE2 |
YCbCr 422 16 bpp (Mode 2) |
6 | PPMODE_YCBCR_422_MODE3 |
YCbCr 422 16 bpp (Mode 3) |