66.9.1.1 Power Supply Characteristics
Symbol | Parameter | Conditions | Min | Typ | Max | Unit |
---|---|---|---|---|---|---|
IVDDIN | Analog Current Consumption |
Sleep mode(1) Fast Wake-up mode Normal mode, single sampling | – |
2 0.4 2.2 |
4 0.6 3.0 |
µA mA mA |
IVDDCORE | Digital Current Consumption |
Sleep mode(1) Normal mode | – |
1 80 |
2 100 |
µA µA |
Note: In Sleep mode, the ADC core, the Sample
and Hold and the internal reference operational amplifier are off.