32.22.21 PLL Charge Pump Current Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_PLLICPR
Offset: 0x0080
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
       IVCO_PLLU[1:0] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
       ICP_PLLU[1:0] 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ICP_PLLA[1:0] 
Access R/WR/W 
Reset 00 

Bits 25:24 – IVCO_PLLU[1:0] Voltage Control Output Current PLL UTMI

Must be written to 0.

Bits 17:16 – ICP_PLLU[1:0] Charge Pump Current PLL UTMI

Must be written to 0.

Bits 1:0 – ICP_PLLA[1:0] Charge Pump Current

To optimize clock performance, this field must be programmed as specified in “PLL A Characteristics” in the Electrical Characteristics section.