38.6.1.2 Horizontal and Vertical Synchronization Configuration

The following fields are used to configure the timing engine:

  • LCDC_LCDCFG1.HSPW
  • LCDC_LCDCFG1.VSPW
  • LCDC_LCDCFG2.VFPW
  • LCDC_LCDCFG2.VBPW
  • LCDC_LCDCFG3.HFPW
  • LCDC_LCDCFG3.HBPW
  • LCDC_LCDCFG4.PPL
  • LCDC_LCDCFG4.RPF

The polarity of output signals is also programmable.