38.7.77 High-End Overlay Channel Disable Register
Name: | LCDC_HEOCHDR |
Offset: | 0x00000344 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CHRST | |||||||||
Access | W | ||||||||
Reset | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHDIS | |||||||||
Access | W | ||||||||
Reset | – |
Bit 8 – CHRST Channel Reset
Value | Description |
---|---|
0 |
No effect |
1 |
Resets the layer immediately. The frame is aborted. |
Bit 0 – CHDIS Channel Disable
Value | Description |
---|---|
0 |
No effect |
1 |
Disables the layer at the end of the current frame. The frame is completed. |