55.7.49 PWM External Trigger Register
This register can only be written if bits WPSWS2 and WPHWS2 are cleared in the PWM Write Protection Status Register.
Name: | PWM_ETRGx |
Offset: | 0x042C + (x-1)*0x20 [x=1..2] |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
RFEN | TRGSRC | TRGFILT | TRGEDGE | TRGMODE[1:0] | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
MAXCNT[23:16] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
MAXCNT[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MAXCNT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – RFEN Recoverable Fault Enable
Value | Description |
---|---|
0 |
The TRGINx signal does not generate a recoverable fault. |
1 |
The TRGINx signal generate a recoverable fault in place of the fault x input. |
Bit 30 – TRGSRC Trigger Source
Value | Description |
---|---|
0 |
The TRGINx signal is driven by the PWMEXTRGx input. |
1 |
The TRGINx signal is driven by the Analog Comparator Controller. |
Bit 29 – TRGFILT Filtered input
Value | Description |
---|---|
0 |
The external trigger input x is not filtered. |
1 |
The external trigger input x is filtered. |
Bit 28 – TRGEDGE Edge Selection
Value | Name | Description |
---|---|---|
0 | FALLING_ZERO |
TRGMODE = 1: TRGINx event detection on falling edge. TRGMODE = 2, 3: TRGINx active level is 0 |
1 | RISING_ONE |
TRGMODE = 1: TRGINx event detection on rising edge. TRGMODE = 2, 3: TRGINx active level is 1 |
Bits 25:24 – TRGMODE[1:0] External Trigger Mode
Value | Name | Description |
---|---|---|
0 | OFF |
External trigger is not enabled. |
1 | MODE1 |
External PWM Reset Mode |
2 | MODE2 |
External PWM Start Mode |
3 | MODE3 |
Cycle-by-cycle Duty Mode |
Bits 23:0 – MAXCNT[23:0] Maximum Counter value
Maximum channel x counter value measured at the TRGINx event since the last read of the register.
At the TRGINx event, if the channel x counter value is greater than the stored MAXCNT value, then MAXCNT is updated by the channel x counter value.