47.6.5 UART Interrupt Mask Register
The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is disabled.
1: The corresponding interrupt is enabled.
| Name: | UART_IMR |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | CMP | | | | | | TXEMPTY | TIMEOUT | |
| Access | R | | | | | | R | R | |
| Reset | 0 | | | | | | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | PARE | FRAME | OVRE | | | | TXRDY | RXRDY | |
| Access | R | R | R | | | | R | R | |
| Reset | 0 | 0 | 0 | | | | 0 | 0 | |
Bit 15 – CMP Mask Comparison Interrupt
Bit 9 – TXEMPTY Mask TXEMPTY Interrupt
Bit 8 – TIMEOUT Mask Time-out Interrupt
Bit 7 – PARE Mask Parity Error Interrupt
Bit 6 – FRAME Mask Framing Error Interrupt
Bit 5 – OVRE Mask Overrun Error Interrupt
Bit 1 – TXRDY Mask TXRDY
Interrupt
Bit 0 – RXRDY Mask RXRDY Interrupt