64.6.15 SECUMOD Normal Interrupt Mask Protection Register
Name: | SECUMOD_NIMPR |
Offset: | 0x008C |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
DET7 | DET6 | DET5 | DET4 | DET3 | DET2 | DET1 | DET0 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Access | |||||||||
Reset |
Bits 16, 17, 18, 19, 20, 21, 22, 23 – DETx PIOBU Intrusion Detector Protection Interrupt Mask
Value | Description |
---|---|
0 | The corresponding interrupt is disabled. |
1 | The corresponding interrupt is enabled. |