51.7.43 ISC Contrast And Brightness, Brightness RegisterName: ISC_CBC_BRIGHTOffset: 0x3BCReset: 0x00000000Property: Read/WriteBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 BRIGHT[10:8] Access R/WR/WR/W Reset 000 Bit 76543210 BRIGHT[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bits 10:0 – BRIGHT[10:0] Image Brightness Control (signed 11 bits 1:10:0) Brightness value is added or subtracted from the luminance Y data.
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 BRIGHT[10:8] Access R/WR/WR/W Reset 000 Bit 76543210 BRIGHT[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000
Bits 10:0 – BRIGHT[10:0] Image Brightness Control (signed 11 bits 1:10:0) Brightness value is added or subtracted from the luminance Y data.