30.6.5 RXLP Comparison Register
Name: | RXLP_CMPR |
Offset: | 0x0024 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
VAL2[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VAL1[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 23:16 – VAL2[7:0] Second Comparison Value for Received Character
0 to 255.
The received character must be lower or equal to the value of VAL2 and higher or equal to VAL1 to request a system wake-up.
Bits 7:0 – VAL1[7:0] First Comparison Value for Received Character
0 to 255.
The received character must be higher or equal to the value of VAL1 and lower or equal to VAL2 to request a system wake-up.