54.7 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | PDMIC_CR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | ENPDM | SWRST | ||||||||
0x04 | PDMIC_MR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | PRESCAL[6:0] | |||||||||
7:0 | CLKS | |||||||||
0x08 ... 0x13 | Reserved | |||||||||
0x14 | PDMIC_CDR | 31:24 | DATA[31:24] | |||||||
23:16 | DATA[23:16] | |||||||||
15:8 | DATA[15:8] | |||||||||
7:0 | DATA[7:0] | |||||||||
0x18 | PDMIC_IER | 31:24 | OVRE | DRDY | ||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | ||||||||||
0x1C | PDMIC_IDR | 31:24 | OVRE | DRDY | ||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | ||||||||||
0x20 | PDMIC_IMR | 31:24 | OVRE | DRDY | ||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | ||||||||||
0x24 | PDMIC_ISR | 31:24 | OVRE | DRDY | ||||||
23:16 | FIFOCNT[7:0] | |||||||||
15:8 | ||||||||||
7:0 | ||||||||||
0x28 ... 0x57 | Reserved | |||||||||
0x58 | PDMIC_DSPR0 | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | SHIFT[3:0] | SCALE[3:0] | ||||||||
7:0 | OSR[2:0] | SIZE | SINBYP | HPFBYP | ||||||
0x5C | PDMIC_DSPR1 | 31:24 | OFFSET[15:8] | |||||||
23:16 | OFFSET[7:0] | |||||||||
15:8 | DGAIN[14:8] | |||||||||
7:0 | DGAIN[7:0] | |||||||||
0x60 ... 0xE3 | Reserved | |||||||||
0xE4 | PDMIC_WPMR | 31:24 | WPKEY[23:16] | |||||||
23:16 | WPKEY[15:8] | |||||||||
15:8 | WPKEY[7:0] | |||||||||
7:0 | WPEN | |||||||||
0xE8 | PDMIC_WPSR | 31:24 | ||||||||
23:16 | WPVSRC[15:8] | |||||||||
15:8 | WPVSRC[7:0] | |||||||||
7:0 | WPVS |