65.7.24 ADC Touchscreen Pressure Register
Note: These values are unavailable if
ADC_TSMR.TSMODE is not set to 2.
Name: | ADC_PRESSR |
Offset: | 0xBC |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Z2[11:8] | |||||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Z2[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Z1[11:8] | |||||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Z1[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 27:16 – Z2[11:0] Data of Z2 Measurement
Data Z2 necessary to calculate pen pressure.
When pen detection is enabled (ADC_TSMR.PENDET set to ‘1’), Z2 is tied to 0 while there is no detection of contact on the touchscreen (i.e., when the ADC_ISR.PENS bit is cleared).
Bits 11:0 – Z1[11:0] Data of Z1 Measurement
Data Z1 necessary to calculate pen pressure.
When pen detection is enabled (ADC_TSMR.PENDET set to ‘1’), Z1 is tied to 0 while there is no detection of contact on the touchscreen (i.e., when the ADC_ISR.PENS bit is cleared).