40.12 UDPHS Endpoint Control Disable Register (Isochronous Endpoint)
This register view is relevant only if UDPHS_EPTCFGx.EPT_TYPE = 0x1.
For additional information, see UDPHS_EPTCTLx.
Name: | UDPHS_EPTCTLDISx |
Offset: | 0x0108 + x*0x20 [x=0..15] |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SHRT_PCKT | |||||||||
Access | W | ||||||||
Reset | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
BUSY_BANK | |||||||||
Access | W | ||||||||
Reset | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ERR_FLUSH | ERR_CRC_NTR | ERR_FL_ISO | TXRDY_TRER | TX_COMPLT | RXRDY_TXKL | ERR_OVFLW | |||
Access | W | W | W | W | W | W | W | ||
Reset | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MDATA_RX | DATAX_RX | INTDIS_DMA | AUTO_VALID | EPT_DISABL | |||||
Access | W | W | W | W | W | ||||
Reset | – | – | – | – | – |
Bit 31 – SHRT_PCKT Short Packet Interrupt Disable
For IN endpoints: Never automatically add a zero length packet at end of DMA transfer.
For OUT endpoints:
Value | Description |
---|---|
0 | No effect. |
1 | Disable Short Packet Interrupt. |
Bit 18 – BUSY_BANK Busy Bank Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable Busy Bank Interrupt. |
Bit 14 – ERR_FLUSH bank flush error Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable Bank Flush Error Interrupt. |
Bit 13 – ERR_CRC_NTR ISO CRC Error/Number of Transaction Error Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable Error CRC ISO/Error Number of Transaction Interrupt. |
Bit 12 – ERR_FL_ISO Error Flow Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable Error Flow ISO Interrupt. |
Bit 11 – TXRDY_TRER TX Packet Ready/Transaction Error Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable TX Packet Ready/Transaction Error Interrupt. |
Bit 10 – TX_COMPLT Transmitted IN Data Complete Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable Transmitted IN Data Complete Interrupt. |
Bit 9 – RXRDY_TXKL Received OUT Data Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable Received OUT Data Interrupt. |
Bit 8 – ERR_OVFLW Overflow Error Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable Overflow Error Interrupt. |
Bit 7 – MDATA_RX MDATA Interrupt Disable (Only for High Bandwidth Isochronous OUT endpoints)
Value | Description |
---|---|
0 | No effect. |
1 | Disable MDATA Interrupt. |
Bit 6 – DATAX_RX DATAx Interrupt Disable (Only for High Bandwidth Isochronous OUT endpoints)
Value | Description |
---|---|
0 | No effect. |
1 | Disable DATAx Interrupt. |
Bit 3 – INTDIS_DMA Interrupts Disable DMA
Value | Description |
---|---|
0 | No effect. |
1 | Disable the “Interrupts Disable DMA”. |
Bit 1 – AUTO_VALID Packet Auto-Valid Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable this bit to not automatically validate the current packet. |
Bit 0 – EPT_DISABL Endpoint Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable endpoint. |