The following configuration values are valid for all listed bit names of this register:
0: No interrupt has been generated.
1: The input lines have triggered an interrupt.
Name:
L2CC_RISR
Offset:
0x21C
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
DECERR
Access
R
Reset
0
Bit
7
6
5
4
3
2
1
0
SLVERR
ERRRD
ERRRT
ERRWD
ERRWT
PARRD
PARRT
ECNTR
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit 8 – DECERR DECERR from L3 memory
Bit 7 – SLVERR SLVERR from L3 memory
Bit 6 – ERRRD Error on L2 Data RAM, Read
Bit 5 – ERRRT Error on L2 Tag RAM, Read
Bit 4 – ERRWD Error on L2 Data RAM, Write
Bit 3 – ERRWT Error on L2 Tag RAM, Write
Bit 2 – PARRD Parity Error on L2 Data RAM, Read
Bit 1 – PARRT Parity Error on L2 Tag RAM, Read
Bit 0 – ECNTR Event Counter 1/0 Overflow Increment
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.