38.6.5.6 4:2:0 Semiplanar Frame Buffer Memory Mapping

Table 38-44. 4:2:0 Semiplanar Mode Luminance Memory Mapping, Little Endian Organization
Mem address 0x7 0x6 0x5 0x4
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Pixel 12 bpp Y3[7:0] Y2[7:0] Y1[7:0] Y0[7:0]
Table 38-45. 4:2:0 Semiplanar Mode Chrominance Memory Mapping, Little Endian Organization
Mem address 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Pixel 12 bpp Cb1[7:0] Cr1[7:0] Cb0[7:0] Cr0[7:0]