47.1 Description
The Universal Asynchronous Receiver Transmitter (UART) features a two-pin UART that can be used for communication and trace purposes and offers an ideal medium for in-situ programming solutions.
Moreover, the association with a DMA controller permits packet handling for these tasks with processor time reduced to a minimum.