43.8.6 I2SC Interrupt Enable Register
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Sets the corresponding bit in I2SC_IMR
Name: | I2SC_IER |
Offset: | 0x14 |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TXUR | TXRDY | RXOR | RXRDY | ||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |