21.9.16 AIC Interrupt Disable Command Register
Name: | AIC_IDCR |
Offset: | 0x44 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INTD | |||||||||
Access | W | ||||||||
Reset | – |
Bit 0 – INTD Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the interrupt source selected by AIC_SSR.INTSEL. |