55.7.35 PWM Write Protection Status Register
Name: | PWM_WPSR |
Offset: | 0xE8 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
WPVSRC[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WPVSRC[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WPHWS5 | WPHWS4 | WPHWS3 | WPHWS2 | WPHWS1 | WPHWS0 | ||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WPVS | WPSWS5 | WPSWS4 | WPSWS3 | WPSWS2 | WPSWS1 | WPSWS0 | |||
Access | R | R | R | R | R | R | R | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:16 – WPVSRC[15:0] Write Protect Violation Source
When WPVS = 1, WPVSRC indicates the register address offset at which a write access has been attempted.
Bits 8, 9, 10, 11, 12, 13 – WPHWSx Write Protect HW Status
Value | Description |
---|---|
0 | The HW write protection x of the register group x is disabled. |
1 | The HW write protection x of the register group x is enabled. |
Bit 7 – WPVS Write Protect Violation Status
Value | Description |
---|---|
0 | No write protection violation has occurred since the last read of PWM_WPSR. |
1 | At least one write protection violation has occurred since the last read of PWM_WPSR. If this violation is an unauthorized attempt to write a protected register, the associated violation is reported into field WPVSRC. |
Bits 0, 1, 2, 3, 4, 5 – WPSWSx Write Protect SW Status
Value | Description |
---|---|
0 | The SW write protection x of the register group x is disabled. |
1 | The SW write protection x of the register group x is enabled. |