70.7 Revision DS60001476C
| Changes |
|---|
| Global format change In peripheral sections: - User Interface table is now called Register Summary and features new information. - Details for registers have changed. The details are now Name, Offset, Reset and Property (Note). - Each bitfield now displays its Access and Reset value. Note: Absolute register addresses are available in Memories. |
| Updated Block Diagram. |
| Updated Signal Description List for PTC signals. |
| Table Pin Description (all packages): added note on JTAG boundary scan. |
| Memory Mapping |
| In Figure 8-1, updated SYSCWP, PMC, RTC and RSTC. |
| Debug and Test Features |
| Updated Figure 15-2. |
| Deleted section Chip Access Using JTAG Connection. |
| Updated Product part number and JTAG ID Code value in Boundary JTAG ID Register. |
| Updated Product Version Number and Debug Port JTAG IDCODE in JTAG-DP Device ID Code Register. |
| Standard Boot Strategies |
| Updated Boot Configuration. |
| Matrix (H64MX/H32MX) |
| Updated table Peripheral Identifiers. |
| Master to Slave Access on H32MX: connection between ICM and H32MX removed. |
| Added note on AESB after table Master to Slave Access on H64MX. |
| Section "TrustZone Extension to AHB and APB" renamed to TrustZone Technology and reorganized content. |
| In Principles, renamed ‘Always Non-secure’ to ‘Never Secure’ |
| Special Function Registers (SFR) |
| Section SFR_OHCIICR: updated SUSPEND_A, SUSPEND_B and SUSPEND_C definitions |
| Advanced Interrupt Controller (AIC) |
| Updated Figure 21-8. |
| Updated Figure in Section Block Diagram; updated Section Interrupt Sources. |
| Shutdown Controller (SHDWC) |
| Added information on Write Protection. |
| Periodic Interval Timer (PIT) |
| Added information on Write Protection. |
| Real-time Clock (RTC) |
| Updated content of section Waveform Generation. |
| Added information about how to clear bits/fields. |
| System Controller Write Protection |
| Section Register Write Protection: updated list of write-protected registers. |
| Slow Clock Controller (SCKC) |
| Updated: |
| Power Management Controller (PMC) |
| Clock Assignments: removed LCDC row. |
| Removed content related to the CKGR_UCKR.BIASEN bit in Section Programming Sequence and Section CKGR_UCKR |
| Updated Section Peripheral and Generic Clock Controller. |
| Parallel Input/Output Controller (PIO) |
| Updated Figure 33-2. |
| External Memories |
| Table 34-2: Added note on connecting DDR_DQSN. |
| AHB Multiport DDR-SDRAM Controller (MPDDRC) |
| Embedded Characteristics: added “Write Leveling not supported” and added “Low-cost LPDDR1with 2 internal banks” and “Arbitration policies” characteristics |
| Updated Block Diagram. |
| DDR2-SDRAM Initialization: added Step 2. |
| Low-power DDR2-SDRAM Initialization: added Step 2. |
| DDR3-SDRAM/DDR3L-SDRAM Initialization: added Step 2. |
| Restored title of Refresh (Autorefresh Command). |
| Scrambling/Unscrambling Function: MPDDRC_KEY1/2 replaced with KEY1/2. |
| Added Monitor. |
| Updated Sequential Mapping DDR-SDRAM Configuration Mapping: 8K Rows, 512/1024 Columns, 8 banks and Interleaved Mapping DDR-SDRAM Configuration Mapping: 8K Rows, 512/1024 Columns, 8 banks. |
| MPDDRC Mode Register: updated DAI bit description. |
| MPDDRC Configuration Register: updated UNAL bit description. |
| MPDDRC Memory Device Register: updated WL, RL3, MANU_ID, REV_ID, TYPE, DENSITY and IO_WIDTH bit descriptions. |
| MPDDRC Low-power DDR2 Low-power DDR3 and DDR3 Timing Calibration Register: updated RZQI bit description. |
| MPDDRC I/O Calibration Register: updated CALCODEP and CALCODEN field descriptions. |
| MPDDRC Read Data Path Register: updated SHIFT_SAMPLING field description. |
| MPDDRC Monitor Configuration Register: updated REFR_CALIB bit description. |
| DMA Controller (XDMAC) |
| Section Basic Definitions: added "Stride" definition; added Data Striding Diagram. |
| Updated Section XDMAC Software Requirements;Section XDMAC_CC: updated PROT bit description. |
| Ethernet MAC (GMAC) |
| MAC Transmit Block: removed reference to non-existing bit HDFC. |
| GMAC Network Status Register: updated reset value for GMAC_NSR. |
| USB High Speed Device Port (UDPHS) |
| Updated Endpoint Configuration and DPRAM Management. |
| Removed figure Example of DPRAM Allocation and Reorganization. |
| USB Host High Speed Port (UHPHS) |
| Updated Section Block Diagram, Section I/O Lines, Section EHCI, and Section OHCI. |
| Power Management: removed reference to bit BIASEN (UTMI BIAS Enable). |
| Updated Figure 41-2. |
| Added Section UTMI Transceivers Sharing. |
| Section UHPHS_USBCMD: USBCMD reset value set to 0x00080B00 (instead of "0x00080000 or 0x00080B00"). |
| Section UHPHS_PORTSCx: UHPHS_PORTSCx reset value set to 0x00002000 (instead of "0x00002000 or 0x00003000"). |
| Deleted registers UHPHS_INSNREG00 to UHPHS_INSNREG05. |
| Two-wire Interface (TWIHS) |
| Table 45-1: START byte support now available. Updated Note 2. |
| Replaced sections "Master Mode FIFOs" and "Slave Mode FIFOs" by a single Section “FIFOs”. |
| Section FIFOs, sub-section Overview, the description for FIFO disable/enable has been changed. |
| Flexible Serial Communication Controller (FLEXCOM) |
| Section FLEX_US_MR (SPI_MODE): restored CHMODE field and updated CHMODE description. |
| Section Transmitter Operations: updated Figure Transmitter Status |
| Section FLEX_SPI_FMR: updated RXRDYM field description |
| Updated ISO7816 Mode Overview |
| Section RS485 Mode: updated Figure Example of RTS Drive with Timeguard |
| TWI Clock Waveform Generator Register: deleted CKSRC description. |
| Universal Asynchronous Receiver Transmitter (UART) |
| SectionBlock Diagram: RXD/TXD pins were renamed to URXD/UTXD. |
| SectionRegister Write Protection: added UART Receiver Time-out Register to the list. |
| Quad Serial Peripheral Interface (QSPI) |
| QSPI Bus Clock Modes: updated column “Capture QSCK Edge”. |
| Secure Digital MultiMedia Card Controller (SDMMC) |
| SDMMC Preset Value Register: deleted Note from SDMMC_PVRx register description. |
| SDMMC Maximum Current Capabilities Register: corrected access to Read/Write. Added note on CAPWREN below register table. |
| SDMMC Capabilities Control Register: updated CAPWREN bit description. |
| Image Sensor Controller (ISC) |
| SectionISC_CTRLEN: added bit FUPPRO at index 9 and bit description. |
| SectionISC_GAM_CTRL: added bit BIPART at index 4 and bit description. |
| Controller Area Network (MCAN) |
| Description, Section Embedded Characteristics: added information on ISO non-compliance |
| Pulse Width Modulation Controller (PWM) |
| PWM Clock Generator: updated figure. |
| Secure Fuse Controller (SFC) |
| Number of maskable Data Registers modified to 8. Number of Data Registers modified to 17. |
| Modified ACE bit name in Section SFC_IER, Section SFC_IDR, Section SFC_IMR and Section SFC_SR. |
| Integrity Check Monitor (ICM) |
| Updated Section Processing Period. |
| Advanced Encryption Standard (AES) |
| Section Description: added XTS to supported modes. |
| Section Operating Modes: added bullet for XTS mode; added bullet for CBC-MAC. |
| Last Output Data Mode: Added (CBC-MAC) to section title. Added details on CMAC algorithm. |
| SectionManual Mode: table "Authorized Input Data Registers": updated for XTS algorithm. |
| Section DMA Mode: table "DMA Data Transfer Type for the Different Operating Modes": updated for XTS algorithm. |
| IPSEC Padding: added detail on padding length. |
| SSL Padding: added detail on incremental integer values. |
| Updated DMA Mode. |
| Updated If AES_MR.LOD = 1. |
| Triple Data Encryption Standard (TDES) |
| Last Output Data Mode (CBC-MAC): added “CBC-MAC” in section title and added second paragraph. |
| Updated Section DMA Mode and Section TDES_MR.LOD = 1. |
| Analog-to-Digital Controller (ADC) |
| ADC Channel Status Register: updated CHx bit description |
| Updated USCHx field description in ADC Channel Sequence 1 Register and ADC Channel Sequence 2 Register |
| Electrical Characteristics |
| In DC Characteristics updated: - Vhyst parameter - VDDIODDR - conditions for VOL and VOH |
| Updated Section Backup Mode with DDR in Self-Refresh. |
| Master Clock Waveform Parameters: changed VDDIODDR range. |
| Corrected references to CKGR_MOR bits and added VIL_XIN and VIH_XIN parameters in XIN Clock Electrical Characteristics. |
| Updated 12 MHz RC Oscillator Characteristics. |
| Updated PLLA Characteristics. |
| Added ADC Bias Current. |
| Added Pen Detect Characteristics. |
| Updated Analog Comparator Characteristics. |
| Two Wire Serial Bus Requirements: corrected definition of TWCK high and low periods. |
| DDR2-SDRAM System Clock Waveform Parameters: VDDIODDR range changed. |
| LPDDR1-SDRAM System Clock Waveform Parameters: VDDIODDR range changed. |
| Section SSC Timings: added SSC14 and SSC15 timings |
| Schematic Checklist |
| ICE and JTAG: added note on JTAG boundary scan. |
| Errata |
| Removed from data sheet to create separate document, SAMA5D2 Family Silicon Errata and Data Sheet Clarification, document number DS80000803. |