26.6.18 RTC TimeStamp Time Register 1
These fields are valid for non-UTC mode only.
RTC_TSTR1 reports the timestamp of the last tamper event after reading RTC_TSSR1.
Name: | RTC_TSTR1 |
Offset: | 0xBC |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
BACKUP | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
AMPM | HOUR[5:0] | ||||||||
Access | R | R | R | R | R | R | R | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
MIN[6:0] | |||||||||
Access | R | R | R | R | R | R | R | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SEC[6:0] | |||||||||
Access | R | R | R | R | R | R | R | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – BACKUP System Mode of the Tamper (cleared by reading RTC_TSSR1)
Value | Description |
---|---|
0 |
The state of the system is different from Backup mode when the tamper event occurs. |
1 |
The system is in Backup mode when the tamper event occurs. |