66.24.2.2 Ethernet MAC RMII Mode
| Symbol | Parameter | Min | Max | Unit |
|---|---|---|---|---|
| EMAC21 | GTXEN toggling from GREFCK rising | 2 | 16 | ns |
| EMAC22 | GTX toggling from GREFCK rising | 2 | 16 | ns |
| EMAC23 | Setup for GRX from GREFCK rising | 4 | – | ns |
| EMAC24 | Hold for GRX from GREFCK rising | 2 | – | ns |
| EMAC25 | Setup for GRXER from GREFCK rising | 4 | – | ns |
| EMAC26 | Hold for GRXER from GREFCK rising | 2 | – | ns |
| EMAC27 | Setup for GCRSDV from GREFCK rising | 4 | – | ns |
| EMAC28 | Hold for GCRSDV from GREFCK rising | 2 | – | ns |