66.7.2 Dynamic Power Consumption

Table 66-27. USB Transceiver Dynamic Power Consumption
SymbolParameterConditionsMinTypMaxUnit
IBIASBias Generator Current Consumption0.70.8mA
IVDDUTMIIHS Transceiver Current ConsumptionHS transmission4760mA
HS Transceiver Current ConsumptionHS reception1827mA
LS / FS Transceiver Current ConsumptionFS transmission 0m cable(1)46mA
LS / FS Transceiver Current ConsumptionFS transmission 5m cable(1)2630mA
LS / FS Transceiver Current ConsumptionFS reception(1)34.5mA
IVDDUTMICCore5.59mA
Note: Including 1 mA due to pull-up/pull-down current consumption.